TLV2381IDBVT

text.skipToContent text.skipToNavigation

TLV2381IDBVT

10-uA/Channel, 160kHz, RRIO Op Amp

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.82
10-24 $1.63
25-99 $1.51
100-249 $1.32
250-499 $1.22
500-749 $1.02
750-999 $0.84
1000+ $0.77

Features

  • BiMOS Rail-to-Rail Input/Output
  • Input Bias Current ...1 pA
  • High Wide Bandwidth ...160 kHz
  • High Slew Rate ...0.1 V/µs
  • Supply Current ...7 µA (per channel)
  • Input Noise Voltage ...90 nV/Hz
  • Supply Voltage Range ...2.7 V to 16 V
  • Specified Temperature Range
    • -40°C to 125°C ...Industrial Grade
  • Ultra-Small Packaging
    • 5 Pin SOT-23 (TLV2381)
  • APPLICATIONS
    • Portable Medical
    • Power Monitoring
    • Low Power Security Detection Systems
    • Smoke Detectors

Texas Instruments  TLV2381IDBVT

The TLV238x single supply operational amplifiers provide rail-to-rail input and output capability. The TLV238x takes the minimum operating supply voltage down to 2.7 V over the extended industrial temperature range, while adding the rail-to-rail output swing feature. The TLV238x also provides 160-kHz bandwidth from only 7 µA. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from (±8 V supplies down to ±1.35 V) two rechargeable cells.

The combination of rail-to-rail inputs and outputs make them good upgrades for the TLC27Lx family—offering more bandwidth at a lower quiescent current. The offset voltage is lower than the TLC27LxA variant.

To maintain cost effectiveness the TLV2381/2 are only available in the extended industrial temperature range. This means that one device can be used in a wide range of applications that include PDAs as well as automotive sensor interface.

All members are available in SOIC, with the singles in the small SOT-23 package, duals in the MSOP.