TLV2475IPWPR

text.skipToContent text.skipToNavigation

TLV2475IPWPR

Quad Low-Power Rail-to-Rail Input/Output Op Amp w/Shutdown

Packaging

Package | PIN: PWP | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.83
10-24 $3.45
25-99 $3.21
100-249 $2.82
250-499 $2.64
500-749 $2.24
750-999 $1.89
1000+ $1.81

Features

  • CMOS Rail-To-RailInput/Output
  • Input Bias Current: 2.5pA
  • Low Supply Current: 600µA/Channel
  • Ultra-Low Power Shutdown Mode:
    • IDD(SHDN): 350nA/ch at 3V
    • IDD(SHDN): 1000nA/ch at 5V
  • Gain-Bandwidth Product: 2.8MHz
  • High Output Drive Capability:
    • ±10mA at 180mV
    • ±35mA at 500mV
  • Input Offset Voltage: 250µV (typ)
  • Supply Voltage Range: 2.7V to 6V
  • Ultra-Small Packaging
    • SOT23-5 or -6 (TLV2470/1)
    • MSOP-8 or -10 (TLV2472/3)

PowerPAD is a trademark of Texas Instruments.
Microsim PARTS is a trademark of MicroSim Corporation.
Microsim PSpice is a registered trademark of MicroSim Corporation.
All other trademarks are the property of their respective owners.

Texas Instruments  TLV2475IPWPR

The TLV247x is a family of CMOS rail-to-rail input/ outputoperational amplifiers that establishes a new performance point for supply current versus ac performance. These devices consume just 600µA/channel while offering 2.8MHz of gain-bandwidth product. Along with increased ac performance, the amplifier provides high output drive capability, solving a major shortcoming of older micropower operational amplifiers. The TLV247x can swing to within 180mV of each supply rail while driving a 10mA load. For non-RRO applications, the TLV247x can supply ±35mA at 500mV off the rail. Both the inputs and outputs swing rail-to-rail for increased dynamic range in low-voltage applications. This performance makes the TLV247x family ideal for sensor interface, portable medical equipment, and other data acquisition circuits.