TLV2711IDBVT

text.skipToContent text.skipToNavigation

TLV2711IDBVT

Single LinCMOS™ Rail-To-Rail uPower Operational Amplifier

Qty Price
1-9 $1.38
10-24 $1.23
25-99 $1.14
100-249 $0.97
250-499 $0.90
500-749 $0.73
750-999 $0.58
1000+ $0.52

Features

  • Output Swing Includes Both Supply Rails
  • Low Noise...21 nV/Hz\ Typ at f = 1 kHz
  • Low Input Bias Current...1 pA Typ
  • Very Low Power...11 uA Per Channel Typ
  • Common-Mode Input Voltage Range Includes Negative Rail
  • Wide Supply Voltage Range
    2.7 V to 10 V
  • Available in the SOT-23 Package
  • Macromodel Included

    Advanced LinCMOS is a trademark of Texas Instruments.

Texas Instruments  TLV2711IDBVT

The TLV2711 is a single low-voltage operational amplifier available in the SOT-23 package. It consumes only 11 uA (typ) of supply current and is ideal for battery-power applications. Looking at Figure 1, the TLV2711 has a 3-V noise level of 21nV/Hz\ at 1 kHz; five times lower than competitive SOT-23 micropower solutions. The device exhibits rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLV2711 is fully characterized at 3 V and 5 V and is optimized for low-voltage applications.

The TLV2711, exhibiting high input impedance and low noise, is excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. Because of the micropower dissipation levels combined with 3-V operation, these devices work well in hand-held monitoring and remote-sensing applications. In addition, the rail-to-rail output feature with single or split supplies makes this family a great choice when interfacing with analog-to-digital converters (ADCs).

With a total area of 5.6mm2, the SOT-23 package only requires one-third the board space of the standard 8-pin SOIC package. This ultra-small package allows designers to place single amplifiers very close to the signal source, minimizing noise pick-up from long PCB traces.