TLV27L2QDRQ1

text.skipToContent text.skipToNavigation

TLV27L2QDRQ1

Automotive, 11-uA/Channel, 160kHz, RR-Out Dual Op Amp

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.89
10-24 $1.70
25-99 $1.58
100-249 $1.37
250-499 $1.27
500-749 $1.06
750-999 $0.87
1000+ $0.80

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature
      Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C6
  • BiMOS Rail-to-Rail Output
  • Input Bias Current: 1 pA
  • High Wide Bandwidth 160 kHz
  • High Slew Rate: 0.1 V/µs
  • Supply Current: 7 µA (per channel)
  • Input Noise Voltage: 89 nV/√Hz
  • Supply Voltage Range: 2.7 V to 16 V

All trademarks are the property of their respective owners.

Texas Instruments  TLV27L2QDRQ1

The TLV27L2-Q1 single-supply operational amplifiers provide rail-to-rail output capability. The TLV27L2-Q1 device takes the minimum operating supply voltage down to 2.7 V over the extended industrial temperature range, while adding the rail-to-rail output swing feature. The TLV27L2-Q1 device also provides 160-kHz bandwidth from only 7 µA. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from (±8-V supplies down to ±1.35 V) two rechargeable cells.

The rail-to-rail outputs make the TLV27L2-Q1 device good upgrades for the TLC27Lx family of devices which offers more bandwidth at a lower quiescent current. The TLV27L2-Q1 offset voltage is equal to that of the TLC27LxA variant. Their cost effectiveness makes them a good alternative to the TLC225x and TLV225x families of devices, where offset and noise are not of premium importance.

The TLV27L2-Q1 device is available in the commercial temperature range to enable easy migration from the equivalent TLC27Lx.

The TLV27L2-Q1 device is available in an 8-pin SOIC (D) package.

For all available packages, see the orderable addendum at the end of the datasheet.