TLV3012AQDCKRQ1

text.skipToContent text.skipToNavigation

TLV3012AQDCKRQ1

Automotive Nanopower, 1.8V, SOT23 Push-Pull Comparator with Voltage Reference

Packaging

Package | PIN: DCK | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.49
10-24 $2.23
25-99 $2.07
100-249 $1.80
250-499 $1.66
500-749 $1.40
750-999 $1.15
1000+ $1.05

Features

  • Qualified for Automotive Applications
  • Low Quiescent Current = 5 µA (Max)
  • Integrated Voltage Reference = 1.242 V
  • Input Common-Mode Range = 200 mV Beyond Rails
  • Voltage Reference Initial Accuracy = 1%
  • Open-Drain Logic Compatible Output (TLV3011)
  • Push-Pull Output (TLV3012)
  • Low Supply Voltage = 1.8 V to 5.5 V
  • Fast Response Time = 6-µs Propagation Delay With 100-mV Overdrive
    (TLV3011: RPULLUP = 10 kΩ)
  • APPLICATIONS
    • Battery-Powered Level Detection
    • Data Acquisition
    • System Monitoring
    • Oscillators

All other trademarks are the property of their respective owners

Texas Instruments  TLV3012AQDCKRQ1

The TLV3011-Q1 is a low-power, open-drain output comparator. The TLV3012A-Q1 is a push-pull output comparator. Both feature an uncommitted on-chip voltage reference, have 5-µA (max) quiescent current, input common-mode range 200 mV beyond the supply rails, and single-supply operation from 1.8 V to 5.5 V. The integrated 1.242-V series voltage reference offers low 100-ppm/°C (max) drift, is stable with up to 10-nF capacitive load, and can provide up to 0.5 mA (typ) of output current.

The TLV3012A-Q1 is available in the SC-70 package. The devices are specified for the temperature range of –40°C to 125°C.