TLV313QDCKRQ1

text.skipToContent text.skipToNavigation

TLV313QDCKRQ1

Low-Power, Rail-to-Rail In/Out, Op Amp

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape

$0.21

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification LevelC6
  • Precision Amplifier for Cost-Sensitive Systems
  • Low IQ: 65 µA/ch
  • Wide Supply Range: 1.8 V to 5.5 V
  • Low Noise: 26 nV/√Hz at 1 kHz
  • Gain Bandwidth: 1 MHz
  • Rail-to-Rail Input/Output
  • Low Input Bias Current: 1 pA
  • Low Offset Voltage: 0.75 mV
  • Unity-Gain Stable
  • Internal RFI/EMI Filter

All trademarks are the property of their respective owners.

Texas Instruments  TLV313QDCKRQ1

The TLVx313-Q1 family ofsingle- and dual-channel operational amplifiers combine low power consumption with goodperformance. This makes them designed for a wide range of applications, such as infotainment, engine control units, automotive lighting andmore. The family features rail-to-rail input and output (RRIO) swings, low quiescent current (65µA, typical), wide bandwidth (1 MHz) and very low noise (26 nV/√Hz at 1 kHz), making themattractive for a variety of battery-powered applications that require a good balance between costand performance. Further, low-input-bias current enables these devices to be used in applicationswith megaohm source impedances.

The robust design of the TLVx313-Q1 devices providesease-of-use to the circuit designer: unity-gain stability with capacitive loads of up to 100 pF,integrated RFI/EMI rejection filter, no phase reversal in overdrive conditions, and highelectrostatic discharge (ESD) protection (4-kV HBM).

The devices are optimized for operation at voltages as low as 1.8 V (±0.9 V) and up to5.5 V (±2.75 V), and are specified over the extended temperature range of –40°C to +125°C.

The single-channel TLV313-Q1 device is available inan SC70-5 package.The dual-channel TLV2313-Q1 device is offered in SOIC-8 (D) and VSSOP-8 (DGK) packages.