text.skipToContent text.skipToNavigation

TLV3201AQDCKRQ1

40ns, micro-Power, Rail-to-Rail Input, Single-Channel Comparator with Push-Pull Outputs

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.41
10-24 $1.26
25-99 $1.17
100-249 $1.00
250-499 $0.92
500-749 $0.75
750-999 $0.60
1000+ $0.54

Features

  • Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient OperatingTemperature
    • Device HBM ESD Classification Level 2 (TLV3201-Q1)
    • DeviceHBM ESD Classification Level 3A (TLV3202-Q1)
    • Device CDM ESD ClassificationLevel C5
  • Low Propagation Delay: 40 ns
  • Low Quiescent Current:
    40 µA per Channel
  • Input Common-Mode Range Extends 200 mV Beyond Either Rail
  • Low Input Offset Voltage: 1 mV
  • Push-Pull Outputs
  • Supply Range: 2.7 V to 5.5 V
  • Small Packages:
    5-Pin SC70 and 8-Pin VSSOP

All trademarks are the property of their respective owners.

Texas Instruments  TLV3201AQDCKRQ1

The TLV3201-Q1 and TLV3202-Q1 are single and dual-channel comparators that offer theultimate combination of high speed (40 ns) and low-power consumption (40 µA), both in extremelysmall packages with features such as rail-to-rail input, low offset voltage (1 mV), and largeoutput drive current. The devices are also very easy to implement in a wide variety of applicationswhere response time is critical.

The TLV320x-Q1 family is available in single (TLV3201-Q1) and dual (TLV3202-Q1) channelversions, both with push-pull outputs. The TLV3201-Q1 is available in the 5-pin SC70 package. TheTLV3202-Q1 is available in the 8-pin VSSOP package. All devices are specified for operation acrossthe expanded industrial temperature range of –40°C to +125°C.