text.skipToContent text.skipToNavigation

TLV320AIC1103PBSR

Programmable PCM Codec With Microphone Amps & Speaker Driver

Packaging

Package | PIN: PBS | 32
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $7.30
10-24 $6.56
25-99 $6.13
100-249 $5.50
250-499 $5.13
500-749 $4.46
750-999 $3.86
1000+ $3.79

Features

  • 2.7-V Operation
  • Two Differential Microphone Inputs, One Differential Earphone Output, and One Single-Ended Earphone Output
  • Programmable Gain Amplifiers for Transmit, Receive, Sidetone, and Volume Control
  • Earphone Mute and Microphone Mute
  • On-Chip I2C Bus, Which Provides a Simple, Standard, Two-Wire Serial Interface With Digital ICs
  • Programmable for 15-Bit Linear Data or 8-Bit Companded (u-Law or A-Law) Data
  • Available in a 32-Pin Thin Quad Flatpack (TQFP) Package and an 80-Pin GQE MicroStar Junior™ Ball Grid Array (BGA)
  • Designed for Analog and Digital Wireless Handsets and Telecommunications Applications
  • Dual-Tone Multifrequency (DTMF) and Single Tone Generator
  • Pulse Density Modulated (PDM) Buzzer Output
  • APPLICATIONS
    • Digital Handset
    • Digital Headset
    • Cordless Phones
    • Digital PABX
    • Digital Voice Recording

MicroStar Junior is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Texas Instruments  TLV320AIC1103PBSR

The PCM codec is designed to perform transmit encoding analog/digital (A/D) conversion, receive decoding digital/analog (D/A) conversion, and transmit and receive filtering for voice-band communications systems. The device operates in either the 15-bit linear or 8-bit companded (u-law or A-Law) mode, which is selectable through the I2C interface. The PCM codec generates its own internal clocks from a 2.048-MHz master clock input.