TLV320AIC3204IRHBT

text.skipToContent text.skipToNavigation

TLV320AIC3204IRHBT

Very-Low-Power Stereo Audio CODEC With PowerTune™ Technology

Packaging

Package | PIN: RHB | 32
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.54
10-24 $4.09
25-99 $3.82
100-249 $3.42
250-499 $3.20
500-749 $2.78
750-999 $2.41
1000+ $2.36

Features

  • Stereo Audio DAC with 100dB SNR
  • 4.1mW Stereo 48ksps Playback
  • Stereo Audio ADC with 93dB SNR
  • 6.1mW Stereo 48ksps ADC Record
  • PowerTune™
  • Extensive Signal Processing Options
  • Six Single-Ended or 3 Fully-Differential
    Analog Inputs
  • Stereo Analog and Digital Microphone Inputs
  • Stereo Headphone Outputs
  • Very Low-Noise PGA
  • Low Power Analog Bypass Mode
  • Programmable Microphone Bias
  • Programmable PLL
  • Integrated LDO
  • 5 mm × 5 mm 32-pin QFN Package

Texas Instruments  TLV320AIC3204IRHBT

The TLV320AIC3204 (also called the AIC3204) is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, PowerTune capabilities, fixed predefined and parameterizable signal-processing blocks, integrated PLL, integrated LDOs and flexible digital interfaces.