TLV320AIC3206IYZFT

text.skipToContent text.skipToNavigation

TLV320AIC3206IYZFT

Very-Low-Power Stereo Codec With DirectPath™ HP Amplifier

Packaging

Package | PIN: YZF | 42
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $6.87
10-24 $6.18
25-99 $5.77
100-249 $5.17
250-499 $4.83
500-749 $4.20
750-999 $3.64
1000+ $3.56

Features

  • Stereo Audio DAC with 100-dB SNR
  • 5.8-mW Stereo 48-ksps DAC-to-Ground-
    Centered Headphone Playback
  • Stereo Audio ADC with 93-dB SNR
  • 5.2-mW Stereo 48-ksps ADC Record
  • PowerTune™
  • Extensive Signal Processing Options
  • Six Single-Ended or 3 Fully-Differential
    Analog Inputs
  • Stereo Analog and Digital Microphone
    Inputs
  • Ground-Centered Stereo Headphone Outputs
  • Very Low-Noise PGA
  • Low Power Analog Bypass Mode
  • Programmable Microphone Bias
  • Programmable PLL
  • 5-mm × 5-mm 40-pin QFN or
    3.5-mm × 3.3-mm 42-ball
    WCSP (DSBGA) Package

Texas Instruments  TLV320AIC3206IYZFT

The TLV320AIC3206 (sometimes referred to as the AIC3206) is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, PowerTune capabilities, fixed predefined and parameterizable signal processing blocks, integrated PLL and flexible digital interfaces.