TLV320AIC3256IYZFT

text.skipToContent text.skipToNavigation

TLV320AIC3256IYZFT

Very Low-Power Stereo Codec with miniDSP and DirectPath™ HP Amplifier

Packaging

Package | PIN: YZF | 42
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $9.27
10-24 $8.62
25-99 $8.32
100-249 $7.27
250-499 $6.92
500-749 $6.37
750-999 $5.71
1000+ $5.70

Features

  • Stereo Audio DAC with 100dB SNR
  • 5.0mW Stereo 48ksps DAC-to-Ground-
    Centered Headphone Playback
  • Stereo Audio ADC with 93dB SNR
  • 5.2mW Stereo 48ksps ADC Record
  • PowerTune™
  • Extensive Signal Processing Options
  • Embedded miniDSP
  • Six Single-Ended or 3 Fully-Differential
    Analog Inputs
  • Stereo Analog and Digital Microphone
    Inputs
  • Ground-Centered Stereo Headphone Outputs
  • Very Low-Noise PGA
  • Low Power Analog Bypass Mode
  • Programmable Microphone Bias
  • Programmable PLL
  • 5mm × 5mm 40-pin QFN Package or
    3.5mm × 3.3mm 42-ball WCSP

Texas Instruments  TLV320AIC3256IYZFT

The TLV320AIC3256 (also called the AIC3256) is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, PowerTune capabilities, fully-programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, and flexible digital interfaces.