text.skipToContent text.skipToNavigation

TLV320AIC3268IRGCR

TLV320AIC3268 Ultra Low Power Stereo Audio Codec

Packaging

Package | PIN: RGC | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $9.60
10-24 $8.63
25-99 $8.06
100-249 $7.23
250-499 $6.75
500-749 $5.87
750-999 $5.08
1000+ $4.98

Features

  • 105dB SNR for Stereo Audio DAC to Differential
    Lineout
  • 95dB SNR for Stereo Line Input to Audio ADC
  • 8-192kHz Playback and Record
  • 24 mW output power from DirectPathTM
    Headphone Driver
  • 121 mW output power from Differential Receiver
    Output Driver
  • Class-D Speaker Driver with
    • 1.45 W (8Ω, 5V, 10% THDN)
    • 1.15 W (8Ω, 5V, 1% THDN)
  • Differential or Single-Ended Stereo Line
    Outputs
  • Eight Single-Ended or 4 Fully-Differential Analog
    Inputs
  • Analog Microphone Inputs, and Up to 4 Simultaneous
    Digital Microphone Channels
  • Extensive Signal Processing Options
  • Fully-programmable Enhanced miniDSP
  • Three Independent Digital Audio Serial Interfaces
    with Separate I/O Power Voltages
    • TDM and mono PCM support on all Audio Serial
      Interfaces (ASI)
    • 8-channel Input and Output on ASI 1
  • Programmable PLL, plus Low-Frequency Clocking
  • Programmable 12-Bit SAR ADC
  • SPI and I2C Control Interfaces

Texas Instruments  TLV320AIC3268IRGCR

The TLV320AIC3268 (AIC3268) provides users with an integrated method to implement an audio system with multiple digital and analog audio streams as sources, and multiple output devices such as high-powered audio amplifiers. The integrated miniDSP allows users to differentiate their products by enabling customization of signal processing on the audio streams. The low power consumption of this device is ideal for systems that are battery operated or that operate in a constrained power consumption environment.

The AIC3268 is an integrated, low-power, low-voltage stereo audio codec and also features four digital microphone inputs, plus programmable outputs, predefined and parameterizable signal processing blocks and an integrated PLL. Extensive register-based control of power, input and output channel configuration, gains, effects, terminal-multiplexing and clocks are included, allowing the device to be precisely targeted to its application.

The AIC3268 supports a range of applications from mono 8kHz voice to stereo 192kHz music, making it ideal for wide variety of low power battery-operated and consumer audio applications.