TLV320AIC36IZQER

text.skipToContent text.skipToNavigation

TLV320AIC36IZQER

Low Power Stereo Audio Codec for Portable Audio/Telephony

Packaging

Package | PIN: ZQE | 80
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $11.17
10-24 $10.05
25-99 $9.38
100-249 $8.42
250-499 $7.85
500-749 $6.83
750-999 $5.92
1000+ $5.80

Features

  • Stereo Audio DAC
    • 100-dBA Signal-to-Noise Ratio
    • 16/20/24/32-Bit Data
    • Supports Rates From 8 to 192 kHz
    • Programmable DAC Filter Engine
  • Stereo Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports Rates from 8 to 192 kHz
    • Programmable ADC Filter Engine
  • Three Dedicated Microphone Inputs
    • Supports Single-Ended, Balanced Differential, and
      Unbalanced Differential Configurations
  • Stereo Line-Level Inputs
  • Audio Output Drivers
    • Ground-Referenced Cap-Free Stereo 16
      Single-Ended Headphone Drivers
    • Ground-Referenced Cap-Free Stereo 16
      Single-Ended Receiver Drivers
    • Fully Differential Stereo Line Outputs
  • Programmable Input/Output Gains
  • Automatic Gain Control (AGC) for Record
  • Dual Programmable Microphone Bias Generators
  • Programmable PLL for Flexible Clock Generation
  • Advanced Microphone Impedance Detection
  • I2C™ Control Bus
  • Audio Serial Data Bus Supports I2S™, Left/Right
    Justified, DSP, and TDM Modes
  • Alternate Serial PCM/I2S Data Bus
  • Stereo Digital Microphone Input
  • Extensive Modular Power Control
    • Integrated Charge Pump
    • Integrated Programmable LDOs
  • Package: 5 × 5 mm 80-VFBGA
  • APPLICATIONS
    • Portable Navigation Devices (PND)
    • Portable Media Players (PMP)
    • Mobile Handsets
    • Communication
    • Portable Computing

MicroStar Junior is a trademark of Texas Instruments.
I2C, I2S are trademarks of NXP Semiconductors.
All other trademarks are the property of their respective owners.

Texas Instruments  TLV320AIC36IZQER

The TLV320AIC36 (sometimes referred to as the AIC36) is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, fully programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, integrated LDOs, and flexible digital interfaces.