TLV320DAC26IRHB

text.skipToContent text.skipToNavigation

TLV320DAC26IRHB

Low-Power Stereo DAC with HP/Speaker Amplifier

Packaging

Package | PIN: RHB | 32
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $6.63
10-24 $5.97
25-99 $5.57
100-249 $5.00
250-499 $4.66
500-749 $4.06
750-999 $3.51
1000+ $3.44

Features

  • Low Power High Quality Audio DAC
  • Stereo Audio DAC Support Rates up to 48 ksps
  • High Quality 97-dBA Stereo Audio Playback Performance
  • Low Power: 11-mW Stereo Audio Playback at 48 ksps
  • On-Chip 325-mW, 8- Speaker Driver
  • Stereo Headphone Amplifier With Capless Output Option
  • Integrated PLL for Flexible Audio Clock Generation
  • Programmable Digital Audio Bass/Treble/EQ/De-Emphasis
  • Microphone and AUX Inputs Available for Analog Sidetone Mixing
  • Microphone Bias and Pre-Amp
  • SI™ and I2S™ Serial Interfaces
  • Full Power-Down Control
  • 32-Pin 5.5 mm QFN Package
  • APPLICATIONS
    • MP3 Players
    • Digital Still Cameras
    • Digital Video Camcorders

SPI is a trademark of Motorola.
I2S is a trademark of Phillips Electronics.

Texas Instruments  TLV320DAC26IRHB

The TLV320DAC26 is a high-performance audio DAC with 16/20/24/32-bit 97-dBA stereo playback. The audio output drivers on the ’DAC26 are highly flexible, having software-programmable low or high-power drive modes to optimize system power dissipation. The outputs can be configured to supply up to 330 mW into a bridge terminated 8- headphone amplifiers in ac-coupled or capless output configurations, and can supply a stereo line-level output

A programmable digital audio effects processor enables bass, treble, midrange, or equalization playback processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, DSP, Left/Right Justified) in master or slave mode, and also includes an on-chip programmable PLL for flexible clock generation capability. Highly configurable software power control is provided, enabling stereo audio playback at 48 ksps at 11 mW with a 3.3-V analog supply level.

The ’DAC26 is available in a 32 lead QFN.