TLV320DAC3203IRGET

text.skipToContent text.skipToNavigation

TLV320DAC3203IRGET

Ultra Low Power Stereo Audio Codec With Integrated Headphone Amplifiers

Packaging

Package | PIN: RGE | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.08
10-24 $1.87
25-99 $1.74
100-249 $1.52
250-499 $1.43
500-749 $1.21
750-999 $1.03
1000+ $0.98

Features

  • Stereo Audio DAC with 100dB SNR
  • 4.1mW Stereo 48ksps Playback
  • PowerTune™
  • Extensive Signal Processing Options
  • Stereo Headphone Outputs
  • Low Power Analog Bypass Mode
  • Programmable PLL
  • Integrated LDO
  • 4 mm × 4 mm VQFN and 2.7 mm × 2.7 mm DSGBA Package

All trademarks are the property of their respective owners.

Texas Instruments  TLV320DAC3203IRGET

The TLV320DAC3203 (sometimes referred to as theDAC3203) is a flexible, low-power, low-voltage stereo audio codec withprogrammable outputs, PowerTune capabilities, fixed predefined and parameterizable signalprocessing blocks, integrated PLL, integrated LDO and flexible digital interfaces. Extensiveregister-based control of power, input/output channel configuration, gains, effects,pin-multiplexing and clocks is included, allowing the device to be precisely targeted to itsapplication.

The device is available in the 4 mm × 4 mm VQFN and 2.7 mm × 2.7 mm DSGBA package.