text.skipToContent text.skipToNavigation

TLV3501AQDBVRQ1

Automotive Catalog 4.5ns Rail-to-Rail, High Speed Comparator in Microsized Packages

Packaging

Package | PIN: DBV | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.00
10-24 $2.70
25-99 $2.51
100-249 $2.20
250-499 $2.06
500-749 $1.75
750-999 $1.48
1000+ $1.41

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C4B
  • High Speed: 4.5 ns
  • Rail-To-Rail I/O
  • Supply Voltage: 2.7 V to 5.5 V
  • Push-Pull CMOS Output Stage
  • Shutdown
  • Micro Package: SOT23-6
  • Low Supply Current: 3.2 mA
  • Z-Suffix Offers Improved Delamination
  • APPLICATIONS
    • HEV/EV and Powertrain Applications
    • DC-DC Converter
    • Inverter
    • Fuel Sensing
    • Hybrid Power Control Unit
    • Automatic Test Equipment
    • Threshold Detector
    • Zero-Crossing Detector
    • Window Comparator

All other trademarks are the property of their respective owners

Texas Instruments  TLV3501AQDBVRQ1

The TLV3501A-Q1 push-pull output comparator features a fast 4.5-ns propagation delay and operation from 2.7 V to 5.5 V. The input voltage supports a common-mode range that goes beyond the rails which makes the device an ideal choice for low-voltage applications. The rail-to-rail output directly drives either CMOS or TTL logic. The fast delay and wide common-mode range also makes TLV3501A-Q1 device ideal for EMI reduction through frequency dithering by lowering the EMI peaks. These parameters allow the device to be ideal for both DC-DC converter and inverter applications in HEV/EV and powertrain.

The SOT23-6 microsized package provides options for portable and space-restricted applications. The Z-suffix offers reduced delamination compared to the standard device.