TLV3502AQDCNRQ1

text.skipToContent text.skipToNavigation

TLV3502AQDCNRQ1

Automotive 4.5ns Rail-to-Rail Comparator

Packaging

Package | PIN: DCN | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.27
10-24 $3.84
25-99 $3.58
100-249 $3.14
250-499 $2.94
500-749 $2.50
750-999 $2.11
1000+ $2.01

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • High Speed: 4.5 ns
  • Rail-To-Rail I/O
  • Supply Voltage: 2.7 V To 5.5 V
  • Push-Pull CMOS Output Stage
  • Shutdown
  • Micro Package: SOT23-8
  • Low Supply Current: 3.2 mA
  • APPLICATIONS
    • HEV/EV, Powertrain, and Passive Safety:
      • Threshold Detector
      • Zero-Crossing Detector
      • Window Comparator
      • Oscillator

All other trademarks are the property of their respective owners

Texas Instruments  TLV3502AQDCNRQ1

The TLV3502-Q1 push-pull output comparators feature a fast 4.5-ns propagation delay and operation from 2.7 V to 5.5 V. Beyond-the-rails input common-mode range makes the device an ideal choice for low-voltage applications. The rail-to-rail output directly drives either CMOS or TTL logic.

A microsize package provides options for portable and space-restricted applications. The TLV3502-Q1 device is available in the SOT23-8 (DCN) package.