text.skipToContent text.skipToNavigation

TLV3701QDBVREP

Enhanced Product Nanopower Push-Pull Output Comparator

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.42
10-24 $2.17
25-99 $2.02
100-249 $1.76
250-499 $1.62
500-749 $1.36
750-999 $1.12
1000+ $1.02

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –40°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Low Supply Current . . . 560 nA
  • Input Common-Mode Range Exceeds the Rails . . . –0.1 V to VCC + 5 V
  • Supply Voltage Range . . . 2.7 V to 16 V
  • Reverse Battery Protection Up to 18 V
  • Push-Pull CMOS Output Stage
  • Ultrasmall Packaging
    • 5-Pin SOT-23
  • Universal Op-Amp EVM (Reference SLOU060 for more information)
  • APPLICATIONS
    • Portable Battery Monitoring
    • Security Detection Systems

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

Texas Instruments  TLV3701QDBVREP

The TLV3701 is part of Texas Instruments’ first family of nanopower comparator with only 560 nA supply current, which make this device ideal for low power applications.

The TLV3701 has a minimum operating supply voltage of 2.7 V over the extended temperature range TA = –40°C to 125°C, while having an input common-mode range of –0.1 to VCC + 5 V. The low supply current makes it an ideal choice for battery powered portable applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an over-current condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device. This device is available in the small SOT-23 package. Other package options may be made available upon request.