TLV376IDBVR

text.skipToContent text.skipToNavigation

TLV376IDBVR

TLVx376, 5.5 MHz, Low-Noise, Low Quiescent Current, Precision Operational Amplifiers

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.21
10-24 $1.08
25-99 $1.00
100-249 $0.86
250-499 $0.79
500-749 $0.64
750-999 $0.51
1000+ $0.46

Features

  • Low Noise: 8 nV/√Hz at 1 kHz
  • 0.1-Hz to 10-Hz Noise: 1.6 µVPP
  • Quiescent Current: 815 µA (typical)
  • Low Offset Voltage (typical):
    • Single and Dual Versions: 40 µV
    • Quad Version: 50 µV
  • Gain Bandwidth Product: 5.5 MHz
  • Rail-to-Rail Input and Output
  • Single-Supply Operation
  • Supply Voltage: 2.2 V to 5.5 V
  • Industry-Standard Packages:
    • SOT-23, SOIC, VSSOP, TSSOP

Texas Instruments  TLV376IDBVR

The TLVx376 family represents a new generation of low-noise operational amplifiers with e-trim, offering both excellent dc precision and ac performance. Rail-to-rail input and output, low offset (125 µV, maximum), low noise (8 nV/√Hz), a quiescent current of 1.2 mA (maximum), and a 5.5-MHz bandwidth with a fast slew rate of 2 V/µs make this family of devices very attractive for a variety of precision and portable applications. In addition, these devices have a reasonably wide supply range with excellent PSRR, making the family ideal for applications that run directly from batteries without regulation.

The TLV376 (single version) is available in SOT-23-5 and SOIC-8 packages. The TLV2376 (dual) is offered in VSSOP-8 and SOIC-8 packages. The TLV4376 (quad) is offered in a TSSOP-14 package. All versions are specified for operation from –40°C to +125°C.