TLV379IDBVR

text.skipToContent text.skipToNavigation

TLV379IDBVR

Low-Voltage, 4-μA, Rail-to-Rail I/O Operational Amplifier for Cost-Sensitive Systems

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.63
10-24 $0.55
25-99 $0.51
100-249 $0.43
250-499 $0.39
500-749 $0.30
750-999 $0.23
1000+ $0.20

Features

  • Cost-Optimized Precision Amplifiers
  • microPower: 4 µA (Typical)
  • Low Offset Voltage: 0.8 mV (Typical)
  • Rail-to-Rail Input and Output
  • Unity-Gain Stable
  • Wide Supply Voltage Range: 1.8 V to 5.5 V
  • microSize Packages:
    • 5-Pin SC70
    • 5-Pin SOT-23
    • 8-PinSOIC
    • 14-Pin TSSOP

All trademarks are the property of their respective owners.

Texas Instruments  TLV379IDBVR

The TLV379 family of single, dual, and quad operational amplifiers represents acost-optimized generation of low-voltage and micropower amplifiers. Operating on a supply voltageas low as 1.8 V (±0.9 V) and consuming extremely low quiescent current of 4 µA perchannel, these amplifiers are well-suited for power-sensitive applications. In addition, therail-to-rail input and output capability allows the TLV379 family to be used in virtually anysingle-supply application.

The TLV379 (single) is available in 5-pin SC70 and SOT23, and 8-pin SOIC packages. TheTLV2379 (dual) comes in an 8-pin SOIC package. The TLV4379 (quad) is offered in a 14-pin TSSOPpackage. All versions are specified from –40°C to +125°C.