text.skipToContent text.skipToNavigation

TLV4112IDGNR

High-Output-Drive Operational Amplifier

Packaging

Package | PIN: DGN | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.56
10-24 $2.29
25-99 $2.13
100-249 $1.85
250-499 $1.71
500-749 $1.44
750-999 $1.18
1000+ $1.08

Features

  • High Output Drive . . . >300 mA
  • Rail-To-Rail Output
  • Unity-Gain Bandwidth . . . 2.7 MHz
  • Slew Rate . . . 1.5 V/µs
  • Supply Current . . . 700 µA/Per Channel
  • Supply Voltage Range . . . 2.5 V to 6 V
  • Specified Temperature Range:
    • TA = 0°C to 70°C . . . Commercial Grade
    • TA = –40°C to 125°C . . . Industrial Grade
  • Universal OpAmp EVM

PowerPAD is a trademark of Texas Instruments.

Texas Instruments  TLV4112IDGNR

The TLV411x single supply operational amplifiers provide output currents in excess of 300 mA at 5 V. This enables standard pin-out amplifiers to be used as high current buffers or in coil driver applications. The TLV4110 and TLV4113 come with a shutdown feature.

The TLV411x is available in the ultra small MSOP PowerPAD™ package, which offers the exceptional thermal impedance required for amplifiers delivering high current levels.

All TLV411x devices are offered in PDIP, SOIC (single and dual) and MSOP PowerPAD (dual).