text.skipToContent text.skipToNavigation

TLV4120IDGNR

High Output Drive, Differential Operational Amplifier with Shutdown

Packaging

Package | PIN: DGN | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.37
10-24 $3.03
25-99 $2.82
100-249 $2.47
250-499 $2.32
500-749 $1.97
750-999 $1.66
1000+ $1.59

Features

  • High Output Current Differential Drive...>200 mA
  • Rail-To-Rail Output
  • Unity-Gain Bandwidth...2.4 MHz
  • Slew Rate...1.5 V/µs
  • Supply Current...1.4 mA
  • Supply Voltage Range...2.7 V to 5.5 V
  • Specified Temperature Range:
    • TA = -40°C to 85°C...Industrial Grade

PowerPAD is a trademark of Texas Instruments.

Texas Instruments  TLV4120IDGNR

The TLV4120 single supply operational differential amplifier provides a differential output current in excess of 200 mA at 5 V. This enables the amplifier to be used as high current line drivers, buffers, or coil driver applications. The TLV4120 has a shutdown feature that reduces the supply current down to 6 uA when the amplifier is not active in the application.

The TLV4120 is available in the ultrasmall MSOP PowerPAD™ package, which offers the exceptional thermal impedance required for amplifiers delivering high current levels.