text.skipToContent text.skipToNavigation

TLV521DCKR

350-nA Nanopower, Single, RRIO, CMOS Input, Operational Amplifier for Cost-Sensitive Systems

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.44
10-24 $0.39
25-99 $0.35
100-249 $0.30
250-499 $0.27
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • Unmatched Price Performance
  • For VS = 3.3 V, Typical Unless Otherwise Noted
    • Ultra-low Supply Current
      • 350 nA Typical, 500 nA Maximum
    • Wide Operating Voltage Range 1.7 V to 5.5 V
    • Low TCVOS 1.5 µV/°C
    • VOS 3 mV (Max)
    • Input Bias Current 1 pA
    • PSRR 100 dB
    • CMRR 90 dB
    • Open-Loop Gain 110 dB
    • Gain Bandwidth Product 6 kHz
    • Slew Rate 2.5 V/ms
    • Input Voltage Noise at f = 100 Hz 300 nV/√Hz
    • Temperature Range –40ºC to 125°C
    • Rail to Rail Input and Output (RRIO)

Texas Instruments  TLV521DCKR

The TLV521 350 nA nanopower op amp offers optimum price performance in TI’s nanopower family of operational amplifiers. The TLV521 has a carefully designed CMOS input stage enabling very low Ibias of 1 pA, thereby reducing IBIAS and IOS errors that would otherwise impact sensitive applications like Megaohm resistance, high-impedance photodiode and charge sense situations. Additionally, built-in EMI protection reduces sensitivity to unwanted RF signals from sources like mobile phones and RFID readers.

The TLV521 is offered in the 5-pin SC70 package, and operates from –40°C to 125°C.