TLV522DGKT

text.skipToContent text.skipToNavigation

TLV522DGKT

500-nA Nanopower, Dual, RRIO, CMOS-Input Operational Amplifier for Cost-Sensitive Systems

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.58
10-24 $0.51
25-99 $0.47
100-249 $0.40
250-499 $0.36
500-749 $0.28
750-999 $0.21
1000+ $0.18

Features

  • Unmatched Price Performance
  • Wide Supply Range 1.7 V to 5.5 V
  • Low Supply Current 500 nA
  • Good Offset Voltage 4 mV (max)
  • Good TcVos 1.5 µV/°C
  • Gain-Bandwidth 8 kHz
  • Rail-to-Rail Input and Output (RRIO)
  • Unity-Gain Stable
  • Low Input Bias Current 1 pA
  • EMI Hardened
  • Temperature Range –40°C to 125°C
  • 8-pin VSSOP Package

Texas Instruments  TLV522DGKT

The TLV522 500 nA dual, nanopower op amp offers optimum price performance in TI’s nanopower family of operational amplifiers. The TLV522 provides 8 kHz of gain bandwidth from 500 nA of quiescent current, making it well suited for battery powered applications found in building automation and remote sensing nodes. Its CMOS input stage enables very low IBIAS, reducing errors commonly introduced in Megaohm feedback resistance topologies such as high-impedance photodiode and charge sense applications. Additionally, built-in EMI protection reduces sensitivity to unwanted RF signals from sources like mobile phones, WiFi, radio transmitters and RFID readers.

The TLV522 is offered in the 8-pin VSSOP (MSOP) package, and operates from –40°C to 125°C.