TLV5633IPW

text.skipToContent text.skipToNavigation

TLV5633IPW

12-Bit DAC Parallel Voltage Out Pgrmable Int Ref Settling Time, Pwr Consumption, 8-bit uC Comp Int

Packaging

Package | PIN: PW | 20
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $9.76
10-24 $9.08
25-99 $8.76
100-249 $7.65
250-499 $7.28
500-749 $6.70
750-999 $6.02
1000+ $6.00

Features

  • 12-Bit Voltage OutputDAC
  • Programmable Internal Reference
  • Programmable Settling Time vs Power
    Consumption
    • 1 µs in Fast Mode
    • 3.5 µs in Slow Mode
  • 8-Bit µController Compatible Interface
  • Differential Nonlinearity. . .<0.5 LSB Typ
  • Voltage Output Range. . .2x the Reference Voltage
  • Monotonic Over Temperature
  • APPLICATIONS
    • Digital Servo Control Loops
    • Digital Offset and Gain Adjustment
    • Industrial Process Control
    • Machine and Motion Control Devices
    • Mass Storage Devices

MCS is a registered trademark of Intel Corporation .

Texas Instruments  TLV5633IPW

The TLV5633 is a 12-bit voltage output digital- to-analog converter (DAC) with an 8-bit microcontroller compatible parallel interface. The 8 LSBs, the 4 MSBs, and 5 control bits are written using three different addresses. Developed for a wide range of supply voltages, the TLV5633 can be operated from 2.7 V to 5.5 V.

The resistor string output voltage is buffered by a x2 gain rail-to-rail output buffer. The buffer features a Class A (slow mode: AB) output stage to improve stability and reduce settling time. The programmable settling time of the DAC allows the designer to optimize speed versus power dissipation. With its on-chip programmable precision voltage reference, the TLV5633 simplifies overall system design. Because of its ability to source up to 1 mA, the internal reference can also be used as a system reference. The settling time and the reference voltage can be chosen by a control register.

Implemented with a CMOS process, the device is designed for single supply operation from 2.7 V to 5.5 V. It is available in 20-pin SOIC and TSSOP packages in standard commercial and industrial temperature ranges.