TLV6001UIDBVR

text.skipToContent text.skipToNavigation

TLV6001UIDBVR

1-MHz, Low-Power Operational Amplifier for Cost-Sensitive Systems

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape

$0.16

Features

  • Precision Amplifiers for Cost-Sensitive Systems
  • Low Quiescent Current: 75 µA/ch
  • Supply Range: 1.8 V to 5.5 V
  • Input Voltage Noise Density: 28 nV/√Hz at 1 kHz
  • Rail-to-Rail Input and Output
  • Gain Bandwidth: 1 MHz
  • Low Input Bias Current: 1 pA
  • Low Offset Voltage: 0.75 mV
  • Unity-Gain Stable
  • Internal RF and EMI Filter
  • Extended Temperature Range:
    –40°C to +125°C

All trademarks are the property of their respective owners.

Texas Instruments  TLV6001UIDBVR

The TLV600x family of single-, dual-, and quad-channel operational amplifiers isspecifically designed for general-purpose applications. Featuring rail-to-rail input and output(RRIO) swings, low quiescent current (75 µA, typical), wide bandwidth (1 MHz) and low noise(28 nV/√Hz at 1 kHz), this family is attractive for a varietyof applications that require a good balance between cost and performance, such as consumerelectronics, smoke detectors, and white goods. The low-input-bias current (±1.0 pA, typical)enables the TLV600x to be used in applications with megaohm source impedances.

The robust design of the TLV600x provides ease-of-use to the circuit designer: unity-gainstability with capacitive loads of up to 150 pF, integrated RF/EMI rejection filter, no phasereversal in overdrive conditions, and high electrostatic discharge (ESD) protection (4-kV HBM).

The devices are optimized for operation at voltages as low as 1.8 V (±0.9 V) and up to5.5 V (±2.75 V), and are specified over the extended temperature range of –40°C to +125°C.

The single-channel TLV6001 is available in SC70-5 and SOT23-5 packages. The dual-channelTLV6002 is offered in SOIC-8 and VSSOP-8 packages, and the quad-channel TLV6004 is offered in aTSSOP-14 package.