text.skipToContent text.skipToNavigation

TLV62065TDSGRQ1

Automotive 2.9V to 5.5V, 3MHz, 2A Buck Converter in 2x2 SON Package

Packaging

Package | PIN: DSG | 8
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $1.90
10-24 $1.70
25-99 $1.58
100-249 $1.38
250-499 $1.27
500-749 $1.07
750-999 $0.88
1000+ $0.80

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • VIN Range from 2.9 to 5.5 V
  • Up to 97% Efficiency
  • Power-Save Mode or Fixed Frequency PWM Mode
  • Output Voltage Accuracy in PWM Mode ±2%
  • Output Capacitor Discharge Function
  • Typical 18-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Clock Dithering
  • Available in a 2-mm × 2-mm × 0.75-mm WSON

All trademarks are the property of their respective owners.

Texas Instruments  TLV62065TDSGRQ1

The TLV62065-Q1 device is a highly-efficient synchronous step-down DC-DC converter with adjustable output voltage. The device operates at a switching frequency of 3 MHz and provides up to 2 A of output current.

With an input voltage range of 2.9 to 5.5 V, the device is a perfect fit for power conversion from a 5-V or 3.3-V system supply rail. The TLV62065-Q1 device enters power-save mode operation at light-load currents to maintain high efficiency over the entire load current range. For low-noise applications, the TLV62065-Q1 device can be forced into fixed-frequency PWM mode by pulling the MODE pin high.

In the shutdown mode, the current consumption is reduced to less than 1 µA and an internal circuit discharges the output capacitor.

The TLV62065-Q1 device operates with a 1-µH inductor and 10-µF output capacitor.

The TLV62065-Q1 device is available in a small
2-mm × 2-mm × 0.75-mm 8-pin WSON package.

For all available packages, see the orderable addendum at the end of the datasheet.