TLV62569PDDCT

text.skipToContent text.skipToNavigation

TLV62569PDDCT

2-A High Efficiency Step-down Buck Converter in SOT23 and SOT563 Package

Packaging

Package | PIN: DDC | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.33
10-24 $1.19
25-99 $1.10
100-249 $0.94
250-499 $0.87
500-749 $0.71
750-999 $0.57
1000+ $0.51

Features

  • Up to 95% Efficiency
  • Low RDS(ON) Switches 100 mΩ / 60 mΩ
  • 2.5-V to 5.5-V Input Voltage Range
  • Adjustable Output Voltage from 0.6 V to VIN
  • Power Save Mode for Light Load Efficiency
  • 100% Duty Cycle for Lowest Dropout
  • 35-µA Operating Quiescent Current
  • 1.5-MHz Typical Switching Frequency
  • Power Good Output
  • Over Current Protection
  • Internal Soft Startup
  • Thermal Shutdown Protection
  • Available in SOT Package
  • Pin-to-Pin Compatible with TLV62568
  • Create a Custom Design Using the TLV62569 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  TLV62569PDDCT

The TLV62569 device is a synchronous step-down buck DC-DC converter optimized for highefficiency and compact solution size. The device integrates switches capable of delivering anoutput current up to 2 A.

At medium to heavy loads, the device operates in pulse width modulation (PWM) mode with1.5-MHz switching frequency. At light load, the device automatically enters Power Save Mode (PSM)to maintain high efficiency over the entire load current range. In shutdown, the currentconsumption is reduced to less than 2 µA.

The TLV62569 provides an adjustable output voltage via an external resistor divider. Aninternal soft start circuit limits the inrush current during startup. Other features like overcurrent protection, thermal shutdown protection and power good are built-in. The device isavailable in a SOT23 and SOT563 package.