TLV6741DCKR

text.skipToContent text.skipToNavigation

TLV6741DCKR

10-MHz, Low-Power, Low Noise, RRO, Operational Amplifier

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.57
10-24 $0.50
25-99 $0.45
100-249 $0.39
250-499 $0.35
500-749 $0.27
750-999 $0.21
1000+ $0.18

Features

  • Low Broadband Noise: 3.7 nV/√Hz
  • Gain Bandwidth: 10 MHz
  • Low Input Bias Current: 10 pA
  • Low Offset Voltage: 0.15 mV
  • Rail-to-Rail Output
  • Unity-Gain Stable
  • Low IQ: 890 µA/ch
  • Microsize Package: SC70 (DCK)
  • Wide Supply Range: 2.25 V to 5.5 V
  • ESD Protection: ±3000 V (HBM)

All trademarks are the property of their respective owners.

Texas Instruments  TLV6741DCKR

The TLV6741 operational amplifier (op amp) is a general-purpose CMOS op amp that provideslow noise of 3.7 nV/√Hz and a wide bandwidth of 10 MHz. The low noise andwide bandwidth make the TLV6741 device attractive for a variety of precision applications thatrequire a good balance between cost and performance. Additionally, the input bias current of theTLV6741 supports applications with high source impedance.

The robust design of the TLV6741 provides ease-of-use to the circuit designer due to itsunity-gain stability, integrated RFI/EMI rejection filter, no phase reversal in overdriveconditions and high electrostatic discharge (ESD) protection (1-kV HBM). Additionally, theresistive open-loop output impedance makes it easy to stabilize with much higher capacitiveloads.

This op amp is optimized for low-voltage operation as low as 2.25 V (±1.125 V) and up to5.5 V (±2.75 V), and is specified over the temperature range of –40°C to +125°C.

The single-channel TLV6741 is available in a small-size SC70-5 package.