text.skipToContent text.skipToNavigation

TLV70433DBVR

24V Input Voltage, 150mA, Ultra-Low-Iq Low-Dropout (LDO) Regulators

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.66
10-24 $0.59
25-99 $0.54
100-249 $0.46
250-499 $0.43
500-749 $0.35
750-999 $0.28
1000+ $0.25

Features

  • Wide Input Voltage Range: 2.5 V to 24 V
  • Low 3.2-µA Quiescent Current
  • Ground Pin Current: 3.4 µA at 100-mA IOUT
  • Stable With a Low-ESR, 1-µF Typical Output Capacitor
  • Operating Junction Temperature: –40°C to 125°C
  • Available in SOT23-5 Package
    • See Package Option Addendum at end of this
      document for complete list of available voltage options
  • APPLICATIONS
    • Ultralow Power Microcontrollers
    • E-Meters
    • Fire Alarms and Smoke Detector Systems
    • Handset Peripherals
    • Industrial and Automotive Applications
    • Remote Controllers
    • Zigbee® Networks
    • Portable, Battery-Powered Equipment

Zigbee is a registered trademark of ZigBee Alliance.
All other trademarks are the property of their respective owners

Texas Instruments  TLV70433DBVR

The TLV704 series of low-dropout (LDO) regulators are ultralow quiescent current devices designed for extremely power-sensitive applications. Quiescent current is virtually constant over the complete load current and ambient temperature range. These devices are an ideal power-management attachment to low-power microcontrollers, such as the MSP430.

The TLV704 operates over a wide operating input voltage of 2.5 V to 24 V. Thus, the device is an excellent choice for both battery-powered systems as well as industrial applications that undergo large line transients.

The TLV704 is available in a 3-mm × 3-mm SOT23-5 package, which is ideal for cost-effective board manufacturing.