text.skipToContent text.skipToNavigation

TLV70525PYFPR

200mA Low-Iq Low-Noise Low-Dropout (LDO) Regulator in Ultra-Small 0.8mm x 0.8mm WCSP

Packaging

Package | PIN: YFP | 4
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.44
10-24 $0.39
25-99 $0.35
100-249 $0.30
250-499 $0.27
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • Very Low Dropout:
    • 105 mV at IOUT = 150mA
    • 145 mV at IOUT = 200mA
  • Accuracy: 0.5% Typical
  • Low IQ: 35 µA
  • Available in Fixed-Output Voltages From
    0.7 V to 4.8 V
  • VIN Range: 2 V to 5.5 V
  • High PSRR: 70 dB at 1 kHz
  • Stable With Effective Capacitance of 0.1 µF
  • Thermal Shutdown and Overcurrent Protection
  • Available in an Ultra-Low Profile (0.15-mm Maximum Height) PicoStar Package Option

All trademarks are the property of their respective owners.

Texas Instruments  TLV70525PYFPR

The TLV705 series of low-dropout (LDO) linear regulators are low quiescent currentdevices with excellent line and load transient performance. These devices are designed forpower-sensitive applications, with a precision band gap. An error amplifier provides typicalaccuracy of 0.5%. Low output noise, very high power-supply rejection ratio (PSRR), and low dropoutvoltage make this series of LDOs ideal for a wide selection of battery-operated handheld equipment.All devices have a thermal shutdown and current limit for safety.

Furthermore, the TLV705 series is stable with an effective output capacitance of only 0.1µF. This feature enables the use of cost-effective capacitors that have higher bias voltage andtemperature derating. The devices regulate to the specified accuracy with zero output load. TheTLV705P series also provides an active pulldown circuit to quickly discharge output.

The TLV705 and TLV705P series are both available in 0.77-mm × 0.77-mm DSBGA and PicoStarpackages with three height options that are optimal for handheld applications.