TLV70712PDQNR

text.skipToContent text.skipToNavigation

TLV70712PDQNR

200mA Low-Iq Low-Noise Low-Dropout (LDO) Regulator for Portable Devices

Packaging

Package | PIN: DQN | 4
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.28
10-24 $0.24
25-99 $0.22
100-249 $0.19
250-499 $0.17
500-749 $0.13
750-999 $0.10
1000+ $0.09

Features

  • 0.5% Typical Accuracy
  • Supports 200-mA Output
  • Low IQ: 25 µA
  • Fixed-Output Voltage Combinations Possible from 0.85 V to 5.0 V(1)
  • High PSRR:
    • 70 dB at 100 Hz
    • 50 dB at 1MHz
  • Stable With Effective Capacitance of 0.1 µF(2)
  • Thermal Shutdown and Overcurrent Protection
  • Package: 1-mm × 1-mm DQN (X2SON) (1) (2)

(1)For all available voltage options, see the package option addendum at the end of the data sheet.

(2)See the Mechanical, Packaging, and Orderable Information section for more details.

All trademarks are the property of their respective owners.

Texas Instruments  TLV70712PDQNR

The TLV707 series (TLV707 and TLV707P) of low-dropout linear regulators (LDOs) are lowquiescent current devices with excellent line and load transient performance for power-sensitiveapplications. These devices provide a typical accuracy of 0.5%. All versions have thermal shutdownand overcurrent protection for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1µF. This feature enables the use of cost-effective capacitors that have higher bias voltages andtemperature derating. These devices also regulate to the specified accuracy with no outputload.

The TLV707P also provides an active pulldown circuit to quickly discharge theoutputs.

The TLV707 series of LDOs are available in a 1-mm × 1-mm DQN (X2SON) package that makesthem desirable for handheld applications.