TLV7256IDDUR

text.skipToContent text.skipToNavigation

TLV7256IDDUR

Dual Comparator

Packaging

Package | PIN: DDU | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.80
10-24 $0.72
25-99 $0.66
100-249 $0.57
250-499 $0.53
500-749 $0.43
750-999 $0.34
1000+ $0.31

Features

  • Low Supply Current. . .20 µA Typ
  • Single Power Supply
  • Rail-to-Rail Common-Mode Input Voltage Range
  • Push-Pull Output Circuit
  • Low Input-Bias Current
  • APPLICATIONS
    • Battery Packs for Sensing Battery Voltage
    • MP3 Players, Digital Cameras, PMPs
    • Cellular Phones, PDAs, Notebook Computers
    • Test Equipment
    • General-Purpose Low-Voltage Applications

Texas Instruments  TLV7256IDDUR

The TLV7256 is a CMOS-type general-purpose dual comparator capable of single power-supply operation and using lower supply currents than the conventional bipolar comparators. Its push-pull output can connect directly to local ICs such as TTL and CMOS circuits.