TLVH431AQDBVR

text.skipToContent text.skipToNavigation

TLVH431AQDBVR

1% Accuracy Low-Voltage Wide-Operating Current Adjustable Precision Shunt Regulator

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.63
10-24 $0.55
25-99 $0.51
100-249 $0.43
250-499 $0.39
500-749 $0.30
750-999 $0.23
1000+ $0.20

Features

  • Low-Voltage Operation: Down to 1.24 V
  • Reference Voltage Tolerances at 25°C
    • 0.5% for B Grade
    • 1% for A Grade
    • 1.5% for Standard Grade
  • Adjustable Output Voltage, VO = VREF to 18 V
  • Wide Operating Cathode Current Range: 100 µA to 70 mA
  • 0.25-Ω Typical Output Impedance
  • –40°C to +125°C Specifications
  • TLVH432 Provides Alternative Pinouts for SOT-23-3 and SOT-89 Packages
  • Ultra-Small SC-70 Package Offers 40% Smaller Footprint than SOT-23-3

Texas Instruments  TLVH431AQDBVR

The TLVH431 and TLVH432 devices are low-voltage 3-terminal adjustable voltage references, with specified thermal stability over applicable industrial and commercial temperature ranges. Output voltage can be set to any value between VREF (1.24 V) and 18 V with two external resistors (see ). These devices operate from a lower voltage (1.24 V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLVH431 and TLVH432 devices are ideal voltage references in isolated feedback circuits for 3-V to 3.3-V switching-mode power supplies. They have a typical output impedance of 0.25 Ω. Active output circuitry provides a very sharp turn-on characteristic, making the TLVH431 and TLVH432 devices excellent replacements for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

The TLVH432 device is identical to the TLVH431 device, but is offered with different pinouts for the 3-pin SOT-23 and SOT-89 packages.