text.skipToContent text.skipToNavigation

TMDS181RGZR

6 Gbps HDMI® Retimer

Packaging

Package | PIN: RGZ | 48
Temp: S (0 to 85)
Carrier: Cut Tape
Qty Price
1-9 $5.59
10-24 $5.03
25-99 $4.70
100-249 $4.21
250-499 $3.93
500-749 $3.42
750-999 $2.96
1000+ $2.90

Features

  • HDMI™ Input Port to Output Port With CDR Supporting Up to 6 Gbps Data Rates
  • Compatible With HDMI™ Electrical Parameters Up to 6 Gbps in Retimer Mode
  • Support 4k2k60p and Up to WUXGA 16-Bit Color Depth or 1080p With Higher Refresh Rates
  • Retimes Input Stream to Compensate for Random Jitter
  • Adaptive Receiver Equalizer or Programmable Fixed Equalizer
  • I2C and Pin Strap Programmable
  • Inter-Pair Skew Compensation of 5+ Bits
  • Single-Ended Mode ARC Support
  • Link Debug Tools Including Eye Diagram After the RX Equalizer
  • 48-Pin 7-mm × 7-mm 0.5-mm Pitch VQFN Package
  • Extended Commercial Temperature Support 0°C to 85°C (TMDS181)
  • Industrial Temperature Support: –40°C to 85°C (TMDS181I)

All trademarks are the property of their respective owners.

Texas Instruments  TMDS181RGZR

The TMDS181x is a digital video interface (DVI) or high-definition multimedia interface(HDMI™) retimer. The TMDS181x supports four TMDS channels, audio return channel (SPDIF_IN/ARC_OUT),and digital display control (DDC) interfaces. The TMDS181x supports signaling rates up to 6 Gbps toallow for the highest resolutions of 4k2k60p 24 bits per pixel and up to WUXGA 16-bit color depthor 1080p with higher refresh rates. The TMDS181x can be configured to support the HDMI2.0astandard. The TMDS181x automatically configures itself as a redriver at low data rate (<1.0Gbps) or as a retimer above this data rate. Redriver mode supports HDMI1.4b with data rates up to3.4 Gbps

The TMDS181x supports dual power supply rails of 1.2 V on VDD and3.3 V on VCC for power reduction. Several methods of power management areimplemented to reduce overall power consumption. TMDS181x supports fixed receive EQ gain oradaptive receive EQ control by I2C or pin strap to compensate fordifferent lengths input cable or board traces.