text.skipToContent text.skipToNavigation

TMDS251PAGR

2-to-1 HDMI Switch

Packaging

Package | PIN: PAG | 64
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $3.56
10-24 $3.21
25-99 $2.99
100-249 $2.62
250-499 $2.45
500-749 $2.08
750-999 $1.76
1000+ $1.68

Features

  • Compatible with HDMI 1.3a
  • Supports 2.5 Gbps Signaling Rate for 480i/p, 720i/p, and 1080i/p
    Resolutions up to 12-Bit Color Depth
  • Integrated Switchable Receiver Termination
  • Selectable Receiver Equalization to Accommodate to
    Different Input Cable Lengths
  • Intra-Pair Skew < 40 ps
  • Inter-Pair Skew < 65 ps
  • HBM ESD Protection Exceeds 8 kV to TMDS Inputs
  • 3.3-V Fixed Supply to TMDS I/Os
  • 5-V Fixed Supply to HPD, DDC, and Source Selection Circuits
  • 64-Pin TQFP Package
  • Footprint Compatible with 3-to-1 Switch TMDS351 with Port 3 Disabled
  • ROHS Compatible and 260°C Reflow Rated
  • TMDS250 is Available with Port 1 Disabled and Ports 2 and 3 Enabled
  • Supports 5-V to 3.3-V Level Shifting on DDC Links
  • APPLICATIONS
    • Digital TV
    • Digital Projector

Texas Instruments  TMDS251PAGR

The TMDS251 is a 2-port digital video interface (DVI) or high-definition multimedia interface (HDMI) switch that allows up to 2 DVI or HDMI ports to be switched to a single display terminal. Four TMDS channels, one hot plug detector, and a digital display control (DDC) interface are supported on each port. Each TMDS channel supports signaling rates up to 2.5 Gbps to allow 1080p resolution in 12-bit color depth.

The input port is enabled by configuring source selectors, S1 and S2. When an input port is selected, the TMDS inputs are connected to the TMDS outputs through a 2-to-1 multiplexer, the MOSFET between the input DDC channel and the output DDC channel is turned on, and the HPD output follows the state of the HPD_SINK. The other input port is inactive with disconnected input terminations, disconnected TMDS inputs to the outputs, disconnected DDC inputs to the outputs, and the HPD outputs are low state. Check the source selection look up table for the details of port selections.

When S1 is high and S2 is low, all input terminations are disconnected, TMDS inputs are high impedance with standard TMDS terminations, all internal MOSFETs are turned off to disable the DDC links, and all HPD outputs are connected to the HPD_SINK. This allows the initiation of the HDMI physical address discovery process.

Termination resistors (50-Ω), pulled up to VCC, are integrated at each TMDS receiver input. External terminations are not required. A precision resistor is connected externally from the VSADJ pin to ground for setting the differential output voltage to be compliant with the TMDS standard.

The TMDS251 provides two levels of receiver input equalization for different ranges of cable lengths. Each TMDS receiver owns frequency responsive equalization circuits. When EQ sets low, the receiver supports the input connection in short range HDMI cables. When EQ sets high, the receiver supports the input connection in long range HDMI cables. The TMDS251 supports power saving operation. When a system is under standby mode and there is no digital audio/visual content from a connected source, the 3.3-V supply voltage, VCC, can be powered off to minimize power consumption from the TMDS inputs, outputs, and internal switching circuits. The HPD, DDC, and source selection circuits are powered up by the 5-V supply voltage, VDD, to maintain the system hot plug detect response, the DDC link from the selected source to the sink under system standby operation. The device is characterized for operation from 0°C to 70°C.