text.skipToContent text.skipToNavigation

TMP100MDBVREP

Enhanced Product, Temperature Sensor with I2C/SMBus Interface in SOT-23

Packaging

Package | PIN: DBV | 6
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.82
10-24 $4.34
25-99 $4.05
100-249 $3.63
250-499 $3.39
500-749 $2.95
750-999 $2.55
1000+ $2.50

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication
      Site
  • Enhanced Diminishing Manufacturing
    Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Low Quiescent Current: 45 µA, 0.1-µA
    Standby
  • Wide Supply Range: 2.7 V to 5.5 V
  • Small SOT23-6 Package

Texas Instruments  TMP100MDBVREP

The TMP100 and TMP101 are 2-wire, serial output temperature sensors available in SOT23-6 packages. Requiring no external components, the TMP100 and TMP101 are capable of reading temperatures with a resolution of 0.0625°C.

The TMP100 and TMP101 feature SMBus and I2C™ interface compatibility, with the TMP100 allowing up to eight devices on one bus.

The TMP100 and TMP101 are ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

The TMP100M and TMP101M are specified for operation over a temperature range of –55°C to +125°C.