TMP101NAQDBVRQ1

text.skipToContent text.skipToNavigation

TMP101NAQDBVRQ1

Automotive Grade, Temperature Sensor with I2C/SMBus Interface with Alert Function

Packaging

Package | PIN: DBV | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.90
10-24 $1.70
25-99 $1.58
100-249 $1.38
250-499 $1.27
500-749 $1.07
750-999 $0.88
1000+ $0.80

Features

  • AEC-Q100 Qualified with the Following Results:
    • Temperature Grade 1: −55°C to +125°C Operating Temperature Range
    • HBM ESD Component Classification Level 2
    • CDM ESD Component Classification Level C5
  • Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
  • Resolution: 9 to 12 Bits, User-Selectable
  • Accuracy:
    • ±1°C (Typical) from –55°C to 125°C
    • ±2°C (Maximum) from –55°C to 125°C
  • Low Quiescent Current: 45-µA, 0.1-µA Standby
  • Wide Supply Range: 2.7 V to 5.5 V
  • TMP100-Q1 Features Two Address Pins
  • TMP101-Q1 Features One Address Pin and an ALERT Pin
  • 6-Pin SOT-23 Package

All trademarks are the property of their respective owners.

Texas Instruments  TMP101NAQDBVRQ1

The TMP100-Q1 and TMP101-Q1 devices are digital temperature sensors ideal for negativetemperature coefficient (NTC) and positive temperature coefficient (PTC) thermistor replacement.The devices offer a typical accuracy of ±1°C without requiring calibration or external componentsignal conditioning. Device temperature sensors are highly linear and do not require complexcalculations or look-up tables to derive the temperature. The on-chip, 12-bit ADC offersresolutions down to 0.0625°C. The devices are available in 6-Pin SOT-23 packages.

The TMP100-Q1 and TMP101-Q1 devices feature SMBus, Two-Wire, andI2C interface compatibility. The TMP100-Q1 device allows up to eightdevices on one bus. The TMP101-Q1 device offers an SMBus Alert function with up to three devicesper bus.

The TMP100-Q1 and TMP101-Q1 devices are ideal for extended temperature measurement in avariety of communication, computer, consumer, environmental, industrial, and instrumentationapplications.

The TMP100-Q1 and TMP101-Q1 devices are specified for operation over a temperature rangeof −55°C to 125°C.