text.skipToContent text.skipToNavigation

TMP102AQDRLRQ1

Automotive Grade, 1.4V-Capable Temperature Sensor with I2C/SMBus Interface and Alert Function

Packaging

Package | PIN: DRL | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.40
10-24 $1.25
25-99 $1.16
100-249 $1.01
250-499 $0.93
500-749 $0.78
750-999 $0.64
1000+ $0.59

Features

  • AEC-Q100 Qualified With:
    • Temperature Grade 1: –40°C to 125°CAmbient Operating Temperature Range
    • HBM ESD Classification Level 2
    • CDM ESD Classification LevelC6
  • SOT563 Package (1.6 mm × 1.6 mm) is a 68% Smaller Footprint than SOT23
  • Accuracy Without Calibration:
    • 2°C (Maximum) From –25°C to 85°C
    • 3°C (Maximum) From –40°Cto 125°C
  • Low Quiescent Current:
    • 10-µA Active(Maximum)
    • 1-µA Shutdown (Maximum)
  • Supply Range: 1.4 V to 3.6 V
  • Resolution: 12 Bits
  • Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
  • NIST Traceable

All trademarks are the property of their respective owners.

Texas Instruments  TMP102AQDRLRQ1

The TMP102-Q1 device is a digital temperature sensor ideal for NTC and PTC thermistorreplacement where high accuracy is required. The device offers an accuracy of ±0.5°C withoutrequiring calibration or external component signal conditioning. Device temperature sensors arehighly linear and do not require complex calculations or lookup tables to derive the temperature.The on-chip 12-bit ADC offers resolutions down to 0.0625°C.

The 1.6-mm × 1.6-mm SOT563 package is 68% smaller footprint than an SOT23 package. TheTMP102-Q1 device features SMBus, two-wire, and I2C interfacecompatibility, and allows up to four devices on one bus. The device also features an SMBus alertfunction. The device is specified to operate over supply voltages from 1.4 V to 3.6 V with themaximum quiescent current of 10 µA over the full operating range.

The TMP102-Q1 device is designed for extended temperature measurement in a variety ofcommunication, computer, consumer, environmental, industrial, and instrumentation applications. Thedevice is specified for operation over a temperature range of –40°C to 125°C.

The TMP102-Q1 production units are 100% tested against sensors that are NIST-traceableand are verified with equipment that are NIST-traceable through ISO/IEC 17025 accreditedcalibrations.