TMP103GYFFR

text.skipToContent text.skipToNavigation

TMP103GYFFR

1.4V-Capable Temperature Sensor with I2C/SMBus Interface in WCSP

Packaging

Package | PIN: YFF | 4
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.03
10-24 $0.92
25-99 $0.85
100-249 $0.72
250-499 $0.67
500-749 $0.55
750-999 $0.44
1000+ $0.39

Features

  • Multiple Device Access (MDA):
    • Global Read/WriteOperations
  • I2C™ and SMBus™-Compatible Interface
  • Resolution: 8 Bits
  • Accuracy: ±1°C Typical (–10°C to 100°C)
  • Low Quiescent Current:
    • 3-µA Active IQat 0.25 Hz
    • 1-µA Shutdown
  • Supply Range: 1.4 V to 3.6 V
  • Digital Output
  • 4-Ball WCSP (DSBGA) Package

All trademarks are the property of their respective owners.

Texas Instruments  TMP103GYFFR

The TMP103 is a digital output temperature sensor in a four-ball wafer chip-scale package(WCSP). The TMP103 is capable of reading temperatures to a resolution of 1°C.

The TMP103 features a two-wire interface that is compatible with bothI2C and SMBus interfaces. In addition, the interface supports multipledevice access (MDA) commands that allow the master to communicate with multiple devices on the bussimultaneously, eliminating the need to send individual commands to each TMP103 on the bus.

Up to eight TMP103s can be tied together in parallel and easily read by the host. TheTMP103 is especially suitable for space-constrained, power-sensitive applications with multipletemperature measurement zones that must be monitored.

The TMP103 is specified for operation over a temperature range of –40°C to 125°C.