TMP112AIDRLR

text.skipToContent text.skipToNavigation

TMP112AIDRLR

1.4V-Capable ±0.5°C Accuracy Digital Temperature Sensor in the Compact SOT-563 Package

Packaging

Package | PIN: DRL | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.78
10-24 $1.59
25-99 $1.48
100-249 $1.29
250-499 $1.19
500-749 $1.00
750-999 $0.82
1000+ $0.75

Features

  • TMP112A Accuracy Without Calibration :
    • 0.5°C (Maximum) From0°C to +65°C (3.3 V)
    • 1.0°C (Maximum) From –40°C to+125°C
  • TMP112B Accuracy Without Calibration :
    • 0.5°C (Maximum) From0°C to +65°C (1.8 V)
    • 1.0°C (Maximum) From –40°C to+125°C
  • TMP112N Accuracy Without Calibration:
    • 1.0°C (Maximum) From –40°C to+125°C
  • SOT563 Package (1.6 mm × 1.6 mm)
  • Low Quiescent Current:
    • 10-µA Active (Maximum), 1-µA Shutdown (Maximum)
  • Supply Range: 1.4 V to 3.6 V
  • Resolution: 12 Bits
  • Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
  • NIST Traceable

All trademarks are the property of their respective owners.

Texas Instruments  TMP112AIDRLR

The TMP112 family of devices are digitaltemperature sensors designed for high-accuracy, low-power, NTC/PTC thermistor replacements wherehigh accuracy is required. The TMP112A and TMP112B offers 0.5°C accuracy and are optimized toprovide the best PSR performance for 3.3V and 1.8V operation respectively, while TMP112N offers 1°Caccuracy. These temperature sensors are highly linear and do not require complex calculations orlookup tables to derive the temperature. The on-chip 12-bit ADC offers resolutions down to0.0625°C.

The 1.6-mm × 1.6-mm SOT563 package is 68% smaller footprint than an SOT23 package. TheTMP112 family features SMBus, two-wire and I2C interfacecompatibility, and allows up to four devices on one bus. The device also features an SMBus alertfunction. The device is specified to operate over supply voltages from 1.4 to 3.6 V with themaximum quiescent current of 10 µA over the full operating range.

The TMP112 family is designed for extended temperature measurement incommunication, computer, consumer, environmental, industrial, and instrumentation applications. Thedevice is specified for operation over a temperature range of –40°C to +125°C.

The TMP112 family production units are 100% tested against sensors that areNIST-traceable and are verified with equipment that are NIST-traceable through ISO/IEC 17025accredited calibrations.