TMP125AIDBVT

text.skipToContent text.skipToNavigation

TMP125AIDBVT

Temperature Sensor with SPI Interface

Packaging

Package | PIN: DBV | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.18
10-24 $1.95
25-99 $1.81
100-249 $1.58
250-499 $1.46
500-749 $1.22
750-999 $1.00
1000+ $0.92

Features

  • DIGITAL OUTPUT: SPI-Compatible Interface
  • RESOLUTION: 10-Bit, 0.25°C
  • ACCURACY:
      ±2.0°C (max) from –25°C to +85°C
      ±2.5°C (max) from –40°C to +125°C
  • LOW QUIESCENT CURRENT: 50µA (max)
  • WIDE SUPPLY RANGE: 2.7V to 5.5V
  • TINY SOT23-6 PACKAGE
  • OPERATION FROM –40°C to +125°C
  • APPLICATIONS
    • BASE STATION EQUIPMENT
    • COMPUTER PERIPHERAL THERMAL PROTECTION
    • NOTEBOOK COMPUTERS
    • DATA ACQUISITION SYSTEMS
    • TELECOM EQUIPMENT
    • OFFICE MACHINES

SPI is a registered trademark of Motorola. All other trademarks are the property of their respective owners.

Texas Instruments  TMP125AIDBVT

The TMP125 is an SPI-compatible temperature sensor available in the tiny SOT23-6 package. Requiring no external components, the TMP125 is capable of measuring temperatures within 2°C of accuracy over a temperature range of –25°C to +85°C and 2.5°C of accuracy over –40°C to +125°C. Low supply current, and a supply range from 2.7V to 5.5V, make the TMP125 an excellent candidate for low-power applications.

The TMP125 is ideal for extended thermal measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.