text.skipToContent text.skipToNavigation

TMP20AIDCKR

Analog Out Temperature Sensor

Packaging

Package | PIN: DCK | 5
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.84
10-24 $0.75
25-99 $0.70
100-249 $0.60
250-499 $0.55
500-749 $0.45
750-999 $0.36
1000+ $0.32

Features

  • ±2.5°C Accuracy from –55°C to +130°C
  • Supply Voltage Range: 1.8 V to 5.5 V
  • Low Power: 4 µA (Maximum)
  • MicroSize Packages: SOT-563, SC70-5
  • SC70 Pin-Compatible With LM20

All trademarks are the property of their respective owners.

Texas Instruments  TMP20AIDCKR

The TMP20 device is a CMOS, precision analog output temperature sensor available in thetiny SOT-563 package. The TMP20 operates from –55°C to +130°C on a supply voltage of 2.7 V to 5.5 Vwith a supply current of 4 µA. Operation as low as 1.8 V is possible for temperatures between 15°Cand 130°C. The linear transfer function has a slope of –11.77 mV/°C (typical) and an output voltageof 1.8639 V (typical) at 0°C. The TMP20 has a ±2.5°C accuracy across the entire specifiedtemperature range of –55°C to +130°C.

The 4-µA (maximum) supply current of the TMP20 limits self-heating of the device to lessthan 0.01°C. When V+ is less than 0.5 V, the device is in shutdown mode and consumes less than 20nA (typical).

The TMP20 is available in a 5-lead SC70 or 6-lead SOT-563 package that reduces theoverall required board space.