text.skipToContent text.skipToNavigation

TMP235A4DCKR

Precision Analog Output Temperature Sensor

Packaging

Package | PIN: DCK | 5
Temp: S (-40 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.47
10-24 $0.42
25-99 $0.38
100-249 $0.32
250-499 $0.29
500-749 $0.23
750-999 $0.17
1000+ $0.15

Features

  • Cost-Effective Alternative to Thermistors
  • Wide Temperature Measurement Range:
    • –40°C to +150°C (TMP235)
    • –10°C to +125°C (TMP236)
  • Available in Two Accuracy Level Variants:
    • A2 Level: ±0.5°C (Typical)
    • A4 Level: ±1°C (Typical)
  • Positive Slope Sensor Gain, Offset (Typical):
    • 10 mV/°C, 500 mV at 0°C (TMP235)
    • 19.5 mV/°C, 400 mV at 0°C (TMP236)
  • Wide Operating Supply Voltage Range:
    • 2.3 V to 5.5 V (TMP235)
    • 3.1 V to 5.5 V (TMP236)
  • Short Circuit Protected Output
  • Low Power: 9 µA (Typical)
  • Strong Output For Driving Loads up to 1000 pF
  • Available Package Options:
    • 5-Pin SC70 (DCK) Surface Mount
    • 3-Pin SOT-23 (DBZ) SurfaceMount

All trademarks are the property of their respective owners.

Texas Instruments  TMP235A4DCKR

The TMP23x devices are a family of precision CMOSintegrated-circuit linear analog temperature sensors with an output voltage proportional totemperature engineers can use in multiple analog temperature-sensing applications. Thesetemperature sensors are more accurate than similar pin-compatible devices on the market, featuringtypical accuracy from 0°C to +70°C of ±0.5°C and ±1°C.The increasedaccuracy of the series is designed for many analog temperature-sensing applications. TheTMP235 device provides a positive slope output of 10 mV/°C overthe full –40°C to +150°C temperature range and a supply range from 2.3 V to 5.5 V. The higher gainTMP236 sensor provides a positive slope output of 19.5 mV/°C from–10°C to +125°C and a supply range from 3.1 V to 5.5 V.

The 9-µA typical quiescent current and 800-µs typical power-on time enable effectivepower-cycling architectures to minimize power consumption for battery-powered devices. A class-ABoutput driver provides a strong 500-µA maximum output to drive capacitive loads up to 1000 pF andis designed to directly interface to analog-to-digital converter sample and hold inputs. Withexcellent accuracy and a strong linear output driver, the TMP23xanalog output temperature sensors are cost-effective alternatives to passive thermistors.