TMP300BIDBVT

text.skipToContent text.skipToNavigation

TMP300BIDBVT

Resistor-Programmable, up to 18V-Capable Temp Switch and Analog Out Sensor

Packaging

Package | PIN: DBV | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.04
10-24 $1.83
25-99 $1.70
100-249 $1.48
250-499 $1.37
500-749 $1.15
750-999 $0.94
1000+ $0.86

Features

  • Accuracy: ±1°C (Typical at +25°C)
  • Programmable Trip Point
  • Programmable Hysteresis: 5°C/10°C
  • Open-Drain Outputs
  • Low Power: 110µA (Max)
  • Wide Voltage Range: +1.8V to +18V
  • Temperature Range: –40°C to +125°C
  • Analog Out: 10mV/°C
  • SC70-6 and SOT23-6 Packages

Texas Instruments  TMP300BIDBVT

The TMP300 is a low-power, resistor-programmable, digital output temperature switch. The device allows a threshold point to be set by adding an external resistor. Two levels of hysteresis are available. The TMP300 has a VTEMP analog output that can be used as a testing point or in temperature-compensation loops.

With a supply voltage as low as 1.8V and low current consumption, the TMP300 is ideal for power-sensitive systems.

Available in two micropackages that have proven thermal characteristics, this part gives a complete and simple solution for users who need simple and reliable thermal management.