TMP302BQDRLRQ1

text.skipToContent text.skipToNavigation

TMP302BQDRLRQ1

Automotive, Pin-Selectable Trip Point 1.4V-Capable Family of Temperature Switches

Packaging

Package | PIN: DRL | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.63
10-24 $0.56
25-99 $0.52
100-249 $0.45
250-499 $0.41
500-749 $0.34
750-999 $0.27
1000+ $0.24

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40ºC to
      125ºC
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Low Power: 15 µA (max)
  • SOT563 Package: 1.6 mm × 1.6 mm × 0.6 mm
  • Trip-Point Accuracy: ±0.2°C (typ) from 40°C to
    125°C
  • Pin-Selectable Trip Points
  • Open-Drain Output, Active Low
  • Selectable Hysteresis: 5°C or 10°C
  • Low Supply Voltage Range: 1.4 to 3.6 V

Texas Instruments  TMP302BQDRLRQ1

The TMP302-Q1 family of devices is a temperature switch in a micropackage (SOT563). The TMP302-Q1 family of devices offers low power (15 µA maximum) and ease-of-use through pin-selectable trip points and hysteresis.

These devices require no additional components for operation; they can function independent of microprocessors or microcontrollers.

The TMP302-Q1 family of devices is available in several different versions with trip points from 50ºC to 125ºC in increments of 5ºC (see the Device Comparison Table).