TMP302DDRLT

text.skipToContent text.skipToNavigation

TMP302DDRLT

Pin-Selectable Trip Point 1.4V-Capable Family of Temperature Switches

Packaging

Package | PIN: DRL | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.60
10-24 $0.54
25-99 $0.50
100-249 $0.43
250-499 $0.39
500-749 $0.32
750-999 $0.26
1000+ $0.23

Features

  • Low Power: 15 µA (Maximum)
  • SOT563 Package: 1.6-mm × 1.6-mm × 0.6 mm
  • Trip-Point Accuracy: ±0.2°C (Typical) From +40°C to +125°C
  • Pin-Selectable Trip Points
  • Open-Drain Output
  • Pin-Selectable Hysteresis: 5°C and 10°C
  • Low Supply Voltage Range: 1.4 V to 3.6 V

All trademarks are the property of their respective owners.

Texas Instruments  TMP302DDRLT

The TMP302 device is a temperature switch in a micropackage (SOT563). The TMP302 offerslow power (15-µA maximum) and ease-of-use through pin-selectable trip points andhysteresis.

These devices require no additional components for operation; they can functionindependent of microprocessors or microcontrollers.

The TMP302 is available in several different versions. For additional trip points,contact a TI representative.