text.skipToContent text.skipToNavigation

TMP302DQDRLRQ1

Automotive, Pin-Selectable Trip Point 1.4V-Capable Family of Temperature Switches

Packaging

Package | PIN: DRL | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.63
10-24 $0.56
25-99 $0.52
100-249 $0.45
250-499 $0.41
500-749 $0.34
750-999 $0.27
1000+ $0.24

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40ºC to 125ºC Ambient Operating TemperatureRange
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Low Power: 15 µA (Maximum)
  • SOT563 Package: 1.6 mm × 1.6 mm × 0.6 mm
  • Trip-Point Accuracy: ±0.2°C (Typical) From 40°C to 125°C
  • Pin-Selectable Trip Points
  • Open-Drain Output, Active Low
  • Selectable Hysteresis: 5°C or 10°C
  • Low Supply Voltage Range: 1.4 to 3.6 V

All trademarks are the property of their respective owners.

Texas Instruments  TMP302DQDRLRQ1

The TMP302-Q1 family of devices is a temperature switch in a micropackage (SOT563). TheTMP302-Q1 family of devices offers low power (15 µA maximum) and ease-of-use through pin-selectabletrip points and hysteresis.

These devices require no additional components for operation; they can functionindependent of microprocessors or microcontrollers.

The TMP302-Q1 family of devices is available in several different versions with trippoints from 50ºC to 125ºC in increments of 5ºC (see the Device Comparison Table).