text.skipToContent text.skipToNavigation

TMP422AMDCNTEP

Dual Remote and Local Temperature Sensor with N-Factor and Series-R Correction

Packaging

Package | PIN: DCN | 8
Temp: S (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.38
10-24 $3.94
25-99 $3.68
100-249 $3.30
250-499 $3.08
500-749 $2.68
750-999 $2.32
1000+ $2.27

Features

  • SOT23-8 Package
  • ±17deg;C Remote Diode Sensor (Max)
  • ±2.5°C Local Temperature Sensor (Max)
  • Series Resistance Cancellation
  • n-Factor Correction
  • Two-Wire/SMBus Serial Interface
  • Multiple Interface Addresses
  • Diode Fault Detection
  • RoHS Compliant and NO Sb/Br

Texas Instruments  TMP422AMDCNTEP

The TMP422 is a remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.

Remote accuracy is ±1°C for multiple IC manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to configure the device.

The TMP422 includes series resistance cancellation, programmable non-ideality factor, wide remote temperature measurement range (up to 150°C), and diode fault detection.

The TMP422 is available in a SOT23-8 package.