TMP431BDGKT

text.skipToContent text.skipToNavigation

TMP431BDGKT

Remote and Local Temperature Sensor with Automatic Beta, N-Factor and Series-R Correction

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.36
10-24 $1.22
25-99 $1.13
100-249 $0.96
250-499 $0.89
500-749 $0.73
750-999 $0.58
1000+ $0.52

Features

  • ±1°C Remote Diode Sensor
  • ±1°C Local Temperature Sensor
  • Automatic Beta Compensation
  • η-Factor Correction
  • Programmable Threshold Limits
  • Two-Wire/SMBus™ Serial Interface
  • Minimum and Maximum Temperature Monitors
  • Multiple Interface Addresses
  • ALERT/THERM2 Pin Configuration
  • Diode Fault Detection

Texas Instruments  TMP431BDGKT

The TMP431 and TMP432 are remote temperature sensor monitors with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.

Remote accuracy is ±1°C for multiple IC manufacturers, with no calibration needed. The Two-Wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to program the alarm thresholds and to read temperature data.

The TMP43x include beta compensation (correction), series resistance cancellation, programmable non-ideality factor, programmable resolution, programmable threshold limits, minimum and maximum temperature monitors, wide remote temperature measurement range (up to 150°C), and diode fault detection and temperature alert function.

The TMP431 is available in a VSSOP-8 package and the TMP432 is available in a VSSOP-10 package.